What are you looking for?

This is Search input need to add more information.


Overview

The Model MA12 low profile amplified piezoelectric accelerometers are designed to be used in industrial test and automation environments; including laboratory testing, modal studies and test cells where head room is limited and where a low profile unit is desirable. The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The Model MA12 can be supplied in a number of different sensitivities to suit the expected vibration levels for the application.

Features

  • General purpose
  • 2 Hz to 8 kHz usable frequency range
  • IEPE output
  • mV/G output
  • Connector or cable output
  • Low profile mounting configuration
Amplified piezoelectric accelerometers, Model MA12 - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MA12 Accelerometer Datasheet Datasheet English 224KB
Model MA12 Front View Photo -- 128KB
Model MA12 Back View Photo -- 114KB
Model MA12 Top View Photo -- 113KB
Model MA12 Top Angle View Photo -- 151KB
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Browse Model MA12 Products

Product Range Connector Input Output
060-K311-01 100 mV/G Side exit Constant Current

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.