What are you looking for?

This is Search input need to add more information.


Overview

The Model MA11 amplified piezoelectric accelerometers are designed to be used in industrial test and automation environments; including laboratory testing, modal studies and test cells. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The Model MA11 is available in a number of configurations and options that includes connector or integral stainless steel armored cable (specify length at time of ordering), or a submersible format. The Model MA11 can be supplied in a number of different dynamic ranges to suit the expected vibration levels for the application.

Features

  • General purpose
  • 2 Hz to 10 kHz usable frequency range
  • IEPE output
  • mV/G output
  • Intrinsically safe option
  • Multiple termination options
Amplified piezoelectric accelerometers, Model MA11 - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MA11 Accelerometer Datasheet Datasheet English 230KB
Accelerometer Accessories Datasheet Datasheet English 316KB
Model MA11 Front View Photo -- 104KB
Model MA11 Bottom View Photo -- 108KB
Model MA11 Top Angle View Photo -- 120KB
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Browse Model MA11 Products

Product Range Connector Input Output
060-J078-01 ±80 G (±50 G with submersible cable) Top exit Constant Current

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.