What are you looking for?

This is Search input need to add more information.


Overview

Honeywell general purpose piezoelectric accelerometers are designed to be used in industrial test and automation environments including laboratory testing, modal studies and test cells where head room is limited and where a low profile unit is desirable. The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data.

Features

  • Piezoelectric accelerometers with constant current low output impedance output
  • Non-magnetic stainless steel with sealed body
  • Low profile with small footprint to fit in tight spaces
  • 2 Hz up to 10 kHZ usable frequency range
  • Outputs include IEPE and mV/G
  • Intrinsically safe option available
Constant Current Accelerometers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.