What are you looking for?

This is Search input need to add more information.


Overview

Honeywell offers a full line of lightweight subminiature pressure transducers which feature a compact, flush mount, low profile design and flush diaphragm enabling them to fit into extremely small spaces with tight clearances. The unitized stainless steel design, with a thin diaphragm and heavy sidewalls constructed from one piece of stainless steel, makes these sensors very rugged, yet thin enough to measure low pressures. Honeywell wet/wet subminiature differential pressure sensors offer a high degree of accuracy and pressure measurement ranges from 5 psid to 2000 psid. Their small size, bidirectional overload protection, wide temperature compensation and high natural frequencies make them uniquely suited to aerospace, chemical or nuclear applications.

If you need special modifications or a complete custom design to meet your unique requirements, please don’t hesitate to contact us.

Features

  • Subminiature size to fit in extremely small or tight spaces
  • Lightweight, one piece stainless steel construction with thin diaphragm for rugged performance and low pressure measurements
  • Pressure measurements ranges of: 100 psi up to 20000 psi; or 10 psig to 3000 psig with 1% accuracy
  • Differential pressure measurements of 5 psid to 2000 psid with 0.3% accuracy
  • High frequency
Compact & Miniature Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.