To view more products and options, as well as use the configurator, please visit the T&M product page.
The Model MAQ13 charge output miniature accelerometer is designed to be used in Industrial test and automation environments; including laboratory testing, modal studies and test cells where high temperatures are likely to be encountered and where space is limited and small size is desired or a high natural frequency is required. The MAQ13 is a self-generating piezoelectric transducer which has no internal electronics and requires no external power for operation.
These units are usually connected to a local charge amplifier that is mounted as near as possible in a lower temperature environment. The Model MAQ13 features a wide frequency range, and a flat sensitivity vs. temperature response over the temperature range. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Model MAQ13 Accelerometer Datasheet | Datasheet | English | 175KB |
---|---|---|---|
T&M Overview Brochure | Brochure | English | 413KB |
Oil and Gas Brochure | Brochure | English | 4MB |
Product | Range | Connector | Input | Output | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
060-J127-03 | 30 pC/G | Top exit | Self generating | Charge |