What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s line of miniature piezoelectric accelerometers provide highly accurate and reliable data output in a low profile footprint for usage in spaces where head room is limited and or a high natural frequency is desired. Honeywell’s MAQ series are self generating piezoelectric transducers useful for environments where high temperatures are likely to be encountered. These units are usually connected to a local charge amplifier that is mounted as near as possible in a lower temperature environment. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. Each sensor is made of non-magnetic stainless steel resulting in very low magnetic field susceptibility, with a sealed body to provide accurate and reliable data in rugged industrial test and automation environments.

Features

  • General purpose for industrial and automation applications
  • Miniature size with low profile to fit in tight spaces
  • Charge output or enhanced sensitivity output (pC/G)
  • 10kHZ, 18kHZ, 30kHZ mounted frequency
  • Suitable for high temperature environments
  • Side entry microdot connector or TNC connector often ideal for underground leak detection
Charge Output Accelerometers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.