What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s cost-effective, general purpose, carbon steel, pancake load cells offer a compact design that features exceptional structural capability to withstand extraneous loads, such as torque, bending movements and side loads combined with a high degree of accuracy for general purpose applications.

Designed to measure tension/compression, these load cells have enhanced accuracies up to 0.07 % and have measurement ranges from 5 lb up to 100,000 lb. Fatigue-resistant and fatigue-rated models for use with applications with extremely high cycle counts are available. Need special modifications or a custom design? Call us to discuss your requirements.

Features

  • Up to 0.05 % accuracy
  • 25 lb to 300 lb range
  • Low sensitivity to extraneous loads
  • Low deflection
  • Built-in temperature compensation
Model 3397 carbon steel low profile load cells - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 3397 Pancake Load Cell Datasheet Datasheet English 234KB
Load Accessories Datasheet Datasheet English 513KB
Model 3397 Outline Drawing Technical Information English 42KB
Model 3397 External Wiring Diagram Technical Information English 161KB
Model 3397 Front View English 92KB
Model 3397 Bottom View English 125KB
T&M Overview Brochure Brochure English 413KB
Load Cell Range Guide Product Range Guide English 1MB

Browse Model 3397 Products

Product Range Operation Output Accuracy
3397-100 100 lb Tension/Compression 2 mV/V (nominal) ±0.07 % full scale
3397-200 200 lb Tension/Compression 2 mV/V (nominal) ±0.07 % full scale
3397-25 25 lb Tension/Compression 2 mV/V (nominal) ±0.07 % full scale
3397-300 300 lb Tension/Compression 2 mV/V (nominal) ±0.07 % full scale
3397-50 50 lb Tension/Compression 2 mV/V (nominal) ±0.07 % full scale

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.