/content/sps/us/en/search-results.html

Low Profile Load Cells

Model 3170 Series

Tension/compression low profile load cells. 200 lb to 100,000 lb capacities. ±0.07% full-scale accuracy.

Overview

Honeywell's cost-effective, general purpose, carbon steel, pancake load cells offer a compact design that features exceptional structural capability to withstand extraneous loads, such as torque, bending movements and side loads combined with a high degree of accuracy for general purpose applications.

Designed to measure tension/compression, these load cells have enhanced accuracies up to 0.07 % and have measurement ranges from 5 lb up to 100,000 lb. Fatigue-resistant and fatigue-rated models for use with applications with extremely high cycle counts are available. Need special modifications or a custom design? Call us to discuss your requirements.

Features
  • English threads
  • Enhanced accuracy, 0.07 %
  • Low deflection
  • Fatigue-resistant design and enhanced performance
  • Low full-scale capacity
  • Low profile
  • Decreased sensitivity to extraneous loading
Data Sheet
Name
Description
File Size
Date
Size
Test & Measurement Load Accessories Datasheet
application/pdf 519.98 KB
7/17/2021
519.98 KB
Test & Measurement Models 3173-3174-3175-3176 Pancake Load Cell Datasheet
application/pdf 586.42 KB
7/17/2021
586.42 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Load Cell Range Guide
application/pdf 1.25 MB
7/17/2021
1.25 MB
Brochure
Name
Description
File Size
Date
Size
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Technical Note
Name
Description
File Size
Date
Size
Model 3176 Outline Drawing
application/pdf 127.2 KB
7/17/2021
127.2 KB
Model 3170 External Wiring Diagram
application/pdf 19.89 KB
7/17/2021
19.89 KB
Model 3173 Outline Drawing
application/pdf 82.88 KB
7/17/2021
82.88 KB
Model 3175 Outline Drawing
application/pdf 105.52 KB
7/17/2021
105.52 KB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Others
Name
Description
File Size
Date
Size
Model 3170 Bottom View
image/png 170 KB
7/17/2021
170 KB
Model 3170 Top View
image/png 175.08 KB
7/17/2021
175.08 KB
Model 3170 Front View
image/png 80.81 KB
7/17/2021
80.81 KB
Model 3170 Top Close View
image/png 120.53 KB
7/17/2021
120.53 KB
Name
Description
File Size
Date
Size
Model 3170 Bottom View
170 KB
7/17/2021
170 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Model 3170 Top View
175.08 KB
7/17/2021
175.08 KB
Test & Measurement Load Accessories Datasheet
519.98 KB
7/17/2021
519.98 KB
Model 3176 Outline Drawing
127.2 KB
7/17/2021
127.2 KB
Model 3170 External Wiring Diagram
19.89 KB
7/17/2021
19.89 KB
Model 3173 Outline Drawing
82.88 KB
7/17/2021
82.88 KB
Test & Measurement Models 3173-3174-3175-3176 Pancake Load Cell Datasheet
586.42 KB
7/17/2021
586.42 KB
Load Cell Range Guide
1.25 MB
7/17/2021
1.25 MB
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
1.94 MB
Model 3170 Front View
80.81 KB
7/17/2021
80.81 KB
Model 3175 Outline Drawing
105.52 KB
7/17/2021
105.52 KB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Model 3170 Top Close View
120.53 KB
7/17/2021
120.53 KB
Name
Description
File Size
Date
Size
Test & Measurement Load Accessories Datasheet
519.98 KB
7/17/2021
Test & Measurement Models 3173-3174-3175-3176 Pancake Load Cell Datasheet
586.42 KB
7/17/2021
Load Cell Range Guide
1.25 MB
7/17/2021
Oil and Gas Brochure -
3.4 MB
10/25/2022
Model 3176 Outline Drawing
127.2 KB
7/17/2021
Model 3170 External Wiring Diagram
19.89 KB
7/17/2021
Model 3173 Outline Drawing
82.88 KB
7/17/2021
Model 3175 Outline Drawing
105.52 KB
7/17/2021
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Model 3170 Bottom View
170 KB
7/17/2021
Model 3170 Top View
175.08 KB
7/17/2021
Model 3170 Front View
80.81 KB
7/17/2021
Model 3170 Top Close View
120.53 KB
7/17/2021
Product Number
Image
SKU
Description
alt
3173-1K
Model 3170, 1,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3173-200
Model 3170, 200 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3173-2K
3173-2K,1AD,2U,6AB,15C:MODEL 3170
alt
3173-3K
Model 3170, 3,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3173-500
Model 3170, 500 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3174-10K
Model 3170, 10,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3174-20K
3174-20K,1AD,2U,6AB,15C:MODEL 3170, 20,0
alt
3174-5K
Model 3170, 5,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3175-50K
Model 3170, 50,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
Image
SKU
Description
alt
3173-1K
Model 3170, 1,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3173-200
Model 3170, 200 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3173-2K
3173-2K,1AD,2U,6AB,15C:MODEL 3170
alt
3173-3K
Model 3170, 3,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3173-500
Model 3170, 500 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3174-10K
Model 3170, 10,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3174-20K
3174-20K,1AD,2U,6AB,15C:MODEL 3170, 20,0
alt
3174-5K
Model 3170, 5,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation
alt
3175-50K
Model 3170, 50,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Radial Electical Exit Orientation