What are you looking for?

This is Search input need to add more information.


Overview

Cost-effective general purpose carbon steel pancake load cells offer a compact design which features exceptional structural capability to withstand extraneous loads, such as torque, bending movements, and side loads combined with a high degree of accuracy for general purpose applications. Designed to measure tension/compression, these load cells have enhanced accuracies up to 0.07% and have measurement ranges from 5 lbs up to 100,000 lbs. Fatigue resistant and fatigue rated models for use with applications with extremely high cycle counts are available.

Features

  • Low profile pancake style
  • Strong carbon steel construction for rugged durability
  • Accuracy ranges up to 0.07%
  • Load ranges from 5 lbs to 100,000 lbs
  • Low sensitivity to extraneous loads
  • Low deflection
  • Fatigue-rated and fatigue-resistant options available
Carbon steel low profile load cells - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
T&M Overview Brochure Brochure English 413KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB
Tire Uniformity Machines for Tire Manufacturing Application Note English 2MB
Tension and Compression S-Beam Load Cells in Industrial and Medical Applications Application Note English 411KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.