What are you looking for?

This is Search input need to add more information.


Overview

Honeywell carbon steel tension/compression in-line load cells offer a small diameter design for mounting into an existing work system with tight spaces or clearances. Economical and easy to mount, these load cells allow simultaneous testing of multi-element systems and are commonly used in fluid power transfer systems. They may be directly attached to the piston rod of hydraulic cylinder. Side mounted cable connectors allow cable assemblies to be supported without affecting movement of the cell during tension or compression loading.

Features

  • Carbon steel construction
  • Small diameter allows mounting in restricted areas
  • Adapts directly to hydraulic cylinder
  • Measurement range from 2,000 lb up to 25,000 lb
  • Choose from 0.15% linearity and 0.1% hysteresis to 0.25% non-linearity and 0.15% hysteresis
  • Fatigue resistant models available
Carbon Steel In-Line/Rod End Load Cells - Honeywell


Browse Carbon Steel In-Line/Rod End Load Cells by Type

Make a selection to narrow in on the product that's right for you.


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB
Tire Uniformity Machines for Tire Manufacturing Application Note English 2MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.