What are you looking for?

This is Search input need to add more information.


Overview

Honeywell carbon steel, tension/compression, in-line load cells offer a small diameter design for mounting into an existing work system with tight spaces or clearances.

Economical and easy to mount, these load cells allow simultaneous testing of multi-element systems and are commonly used in fluid power transfer systems.

They may be directly attached to the piston rod of hydraulic cylinder. The side-mounted cable connectors allow cable assemblies to be supported without affecting movement of the cell during tension or compression loading.

Like what you see, but need a special tweak or a custom design? Contact us to discuss your individual requirements.

Features

  • 5000 lb to 25000 lb range
  • 0.25 % non-linearity
  • 0.15 % hysteresis
  • Adapts directly to hydraulic cylinder
  • Small diameter allows mounting in restricted areas
  • Low deflection
Model 3124, Carbon Steel In-Line Load Cells - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 3124 In-line Load Cell Datasheet Datasheet English 255KB
Load Accessories Datasheet Datasheet English 513KB
Model 3124 Outline Drawing Technical Information English 59KB
Model 3124 Front View English 86KB
Model 3124 Bottom View English 142KB
Model 3124 Angle View English 88KB
Model 3124 Angle View 2 English 118KB
Model 3124 Top View English 152KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB

Browse Model 3124 Products

Product Range Operation Output Accuracy
3124-10K 10,000 lb Tension/Compression ±2 mV/V (nominal) ±0.30 % full scale
3124-15K 15,000 lb Tension/Compression ±2 mV/V (nominal) ±0.30 % full scale
3124-20K 20,000 lb Tension/Compression ±2 mV/V (nominal) ±0.30 % full scale
3124-25K 25,000 lb Tension/Compression ±2 mV/V (nominal) ±0.30 % full scale
3124-5K 5,000 lb Tension/Compression ±2 mV/V (nominal) ±0.30 % full scale

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.