Honeywell tension/compression carbon steel canister style load cells are extremely resistant to extraneous bending and side load forces and have capacities up to 10000000 N. The fatigue resistant design virtually eliminates bending strains at the strain gage, minimizing the primary cause of load cell failure. Dual bridge option is available for feedback control and redundancy.
Features
Make a selection to narrow in on the product that's right for you.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
T&M Overview Brochure | Brochure | English | 413KB |
---|---|---|---|
Sensors and Switches in Mobile Cranes | Application Note | English | 2MB |
Oil and Gas Brochure | Brochure | English | 4MB |
Load Cell Range Guide | Product Range Guide | English | 1MB |
Tire Uniformity Machines for Tire Manufacturing | Application Note | English | 2MB |
Tension and Compression S-Beam Load Cells in Industrial and Medical Applications | Application Note | English | 411KB |
Aerospace Test and Measurement Capabilities | Application Note | English | 2MB |