What are you looking for?

This is Search input need to add more information.


Overview

Model AS19G high accuracy strain gage absolute pressure transducer combines light weight and small size with rugged 17-4 PH Stainless Steel wetted material construction. The Model AS19G is a true gage unit with our special double diaphragm design which provides hermetic protection for the internal components while allowing the unit to reference atmospheric pressure. All units are able to meet MIL-45208 and traceability requirements.

Features

  • Non-linearity 0.15 % BFSL
  • 25 psig to 10000 psig
  • Lightweight
  • Amplified outputs available (consult factory)
  • CE approved
Model AS19G Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Models AS17A/AS19G Aerospace Pressure Transducer Datasheet Datasheet English 271KB
Model AS19G External Wiring Diagram Technical Information English 20KB
Model AS19G Outline Drawing Technical Information English 72KB
Model AS19G Front View Photo English 339KB
Model AS19G Top View Photo English 456KB
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.