What are you looking for?

This is Search input need to add more information.


Overview

Honeywell offers a variety of highly specialized pressure and differential pressure sensors adapted to meet the high accuracy outputs, light weight and small sizes required in aerospace test and measurement applications. All of our pressure sensors are constructed of stainless steel. Certain models feature Honeywell’s special double diaphragm design which provides hermetic protection for the internal components while allowing the unit to reference atmospheric pressure. All units are able to meet MIL-45208 and traceability requirements. Custom engineering is a Honeywell specialty. If you don’t see exactly what you need, contact us to discuss your unique needs.

Features

  • Designed for use in aerospace test and measurement applications
  • Stainless steel construction
  • Lightweight, compact size
  • 0.3% accuracy
  • Differential model ranges from 10 psig/a to 10000 psig/a
  • Amplified outputs available
  • Meets MIL-45208 and traceability requirements
Honeywell T&M Aerospace Pressure Transducers


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.