What are you looking for?

This is Search input need to add more information.


Overview

Honeywell S and Z type beam load cells combine both a compact form and high precision to produce a superior tension force transducer. The one-piece S-shaped design is constructed of one-piece, nickel-plated alloy steel and achieves maximum non-linearity of 0.02% or 0.03% in load ranges from 20 kg to 20000 kg.

If you need special modifications or a complete custom design to meet your unique requirements, please don’t hesitate to contact us.

Features

  • Economical and popular design for a variety of tension force measurements
  • Load ranges from 20 kg to 1000 kg, up to 1000 kg to 20000 kg
  • ±0.02% or ±0.03% accuracies, full scale
  • One-piece, nickel plated alloy steel construction
  • Compact size
  • Integral cable
S & Z beam style load cells - Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 102 Load Cell Datasheet Datasheet English 219KB
Model 123 Load Cell Datasheet Datasheet English 247KB
Model 151/152: Tension & Compression S-Beam Load Cells Datasheet Datasheet English 344KB
Model 125 Load Cell Datasheet Datasheet English 339KB
Model 129 Load Cell Datasheet Datasheet English 264KB
Model 127 Load Cell Datasheet Datasheet English 269KB
T&M Overview Brochure Brochure English 413KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB
Tire Uniformity Machines for Tire Manufacturing Application Note English 2MB
Tension and Compression S-Beam Load Cells in Industrial and Medical Applications Application Note English 411KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.