Product | Actuator | Antenna Type | Product Type | ||||
---|---|---|---|---|---|---|---|
WBX1B00ABA | No Lever included | No antenna; RP-SMA connector jack | Side Rotary - Momentary | ||||
WBX1B00ABA3 | No Lever included | No antenna; RP-SMA connector jack | Side Rotary - Momentary | ||||
WBX1B00ABA4 | No Lever included | No antenna; RP-SMA connector jack | Side Rotary - Momentary | ||||
WBX1B00ABC | No antenna; RP-SMA connector jack | Top Pin Plunger | |||||
WBX1B00ABJ7A | No antenna; RP-SMA connector jack | Wobble Stick | |||||
WBX1B12ABA | No Lever included | 2.0 dBi omni w/switch mount; straight design with radome | Side Rotary - Momentary | ||||
WBX1B12ABA3 | No Lever included | 2.0 dBi omni w/switch mount; straight design with radome | Side Rotary - Momentary | ||||
WBX1B12ABA4 | No Lever included | 2.0 dBi omni w/switch mount; straight design with radome | Side Rotary - Momentary | ||||
WBX1B12ABC | 2.0 dBi omni w/switch mount; straight design with radome | Top Pin Plunger | |||||
WBX1B12ABJ7A | 2.0 dBi omni w/switch mount; straight design with radome | Wobble Stick |