What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s MICRO SWITCH ZD Series is a sealed subminiature snap action switch. Although small in size, the ZD Series is rated for controlling electrical loads ranging from logic-level (low current, low voltage) to limited power-duty switching (up to 3 A/125 Vac). The switch when provided with integral wire leads is sealed to IP67 and is suitable for applications where the switch assembly would be exposed to liquids or particulate contaminates in the environment.

ZD Series Watertight Basic Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH ZD Series Sealed Subminiature Basic Switches Datasheet English 560KB
PK 80173: Z Series Basic Switches Installation Instructions English 134KB
Hospital Applications Brochure English 5MB
Application Note: Watertight Switches in Transportation Application Note English 728KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Transportation Range Guide Product Range Guide English 4MB
Safety and Productivity Solutions in Hospital Applications Brochure English 5MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Browse ZD Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
ZD20S10A01 10 mA SPDT Pin Plunger Solder No
ZD20S10A02 10 mA SPDT Pin Plunger Solder No
ZD20S20A01 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A02 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A03 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A04 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A05 10 mA SPDT Pin Plunger PCB Straight No
ZD20S20A06 10 mA SPDT Pin Plunger PCB Straight No
ZD20SA01EA 10 mA SPDT Pin Plunger Wire Leads IP67
ZD20SA02EA 10 mA SPDT Pin Plunger Wire Leads IP67

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.