What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH TS Series toggles may be used anywhere manual operation is desired. They are an entry-level solution for applications that do not require a sealed toggle switch. Special on-on-on circuitry can also be furnished. MICRO SWITCH TS Series switches feature broad circuitry and action availability considering 2- or 3-position options, momentary and maintained actions, and 1- and 2-pole circuitry. Switches are available with solder, screw, or quick-connect termination styles.

TS Series Toggle Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH TS Series General-Purpose Toggle Switch Datasheet English 479KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Oil and Gas Brochure Brochure English 4MB
MICRO SWITCH Toggle Switches Line Guide Product Line Guide English 366KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse TS Series Products

Product Action Termination Ampere and Voltage Rating
11TS115-1 3 position Solder 0.4 A to 20 A at 0.5 Vac to 125 Vac|0.4 A to 10 A at 126 Vac to 277 Vac
11TS115-2 2 position Solder 0.4 A to 10 A at 126 Vac to 277 Vac|0.4 A to 20 A at 0.5 Vac to 125 Vac
11TS115-3 2 position Solder 0.4 A to 20 A at 0.5 Vac to 125 Vac|0.4 A to 10 A at 126 Vac to 277 Vac
11TS115-5 3 position Solder 0.4 A to 10 A at 126 Vac to 277 Vac|0.4 A to 20 A at 0.5 Vac to 125 Vac
11TS115-6 2 position Solder 0.4 A to 20 A at 0.5 Vac to 125 Vac|0.4 A to 10 A at 126 Vac to 277 Vac
11TS115-7 3 position Solder 0.4 A to 10 A at 126 Vac to 277 Vac|0.4 A to 20 A at 0.5 Vac to 125 Vac
11TS115-8 2 position Solder 0.4 A to 20 A at 0.5 Vac to 125 Vac|0.4 A to 10 A at 126 Vac to 277 Vac
11TS15-1 3 position Screw 0.4 A to 10 A at 126 Vac to 277 Vac|0.4 A to 20 A at 0.5 Vac to 125 Vac
11TS15-2 2 position Screw 0.4 A to 20 A at 0.5 Vac to 125 Vac|0.4 A to 10 A at 126 Vac to 277 Vac
11TS15-3 2 position Screw 0.4 A to 10 A at 126 Vac to 277 Vac|0.4 A to 20 A at 0.5 Vac to 125 Vac

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.