What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH ET Series toggle switches are a specialty type of toggle switch with an electrical latching mechanism. The latching mechanism (internal solenoid in the switch) is designed to hold the momentary switch contacts closed once the toggle switch has been manually actuated. An auxiliary set or remote set of contacts opens the solenoid circuit of the switch and releases the toggle lever mechanism while opening the switch contacts which were held closed.

To fulfill a variety of applications, the ET toggle switches are available with up to four poles, with two or three toggle lever positions, with or without lever locks. Most ET Series toggle switches mount in the popular size 15/32 inch diameter hole. ET toggle switches are designed to the military standards of SAE AS55941 with many of the switches being military qualified.

ET Series Toggle Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH ET Series Magnetically Held Toggle Switches Datasheet English 697KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Oil and Gas Brochure Brochure English 4MB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 7MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse ET Series Products

Product Action Termination Ampere and Voltage Rating
25ET1-6 Electrically held, 2 position Leadwire 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
25ET1-S Electrically held, 2 position Screw 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
25ET1-T Electrically held, 2 position Solder T type 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
25ET1-T-F Electrically held, 2 position Solder T type 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
25ET11 Electrically held, 2 position Solder 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
25ET116-S-G Electrically held, 2 position Screw 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
25ET120-S Electrically held, 2 position Screw 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
25ET122-T Electrically held, 2 position Solder T type 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
25ET17-2-F Electrically held, 2 position Leadwire 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
25ET19-6 Electrically held, 2 position Leadwire 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.