Mid-Pressure Switches
ME Series
25 psi to 350 psi. Factory set & field adj. Gold contacts. 4,000 proof. Smart diagnostic technology option. Easily configurable. Many ports & terms.
Honeywell's ME Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:
- 25 psi to 350 psi set point range
- Gold contacts
- Factory set or field adjustable
- 4,000 psi proof pressure
- 1 million life cycle
- SPDT, SPST-NO/NC
- Smart Diagnostic Technology option
- Easily configurable
- Numerous ports & terminations