Honeywell's LE Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
HP, HE, MH, ME, LP, and LE Series Pressure Switches Datasheet | Datasheet | English | 3MB |
---|---|---|---|
50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series | Installation Instructions | English | 3MB |
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications | Application Note | English | 1MB |
Technical Note: Honeywell Pressure Switches - Smart Diagnostic Technology | Application Note | English | 345KB |
Sensors and Switches in Mobile Cranes | Application Note | English | 2MB |
Pressure Switch Line Guide | Product Line Guide | English | 682KB |
Transportation Range Guide | Product Range Guide | English | 4MB |
Controls, Monitors, and Pressure Switches Range Guide | Product Range Guide | English | 2MB |
Partners Providing Technical Safety and Productivity Solutions | Product Range Guide | English | 11MB |
Product | Contact(s) | Operating Pressure | Electrical Termination | Standard Factory Set Points | Connector | |||||
---|---|---|---|---|---|---|---|---|---|---|
LEF00045BFPNKABR15 | gold-plated | 0.45 bar | Deutsch DT04-2P-E005 (2-pin connector) | 3.5 psi to 150 psi | M14 x 1.5 | |||||
LEF01200BFPNKABR15 | gold-plated | 12 bar | Deutsch DT04-2P-E005 (2-pin connector) | 3.5 psi to 150 psi | M14 x 1.5 | |||||
LER00050TAPNKABA15 | gold-plated | 5 psig, true gage | Screw | 3.5 psi to 150 psi | 1/4-18 NPT | |||||
LER00055MAPNKYAA01 | gold-plated | 0,55 bar, true gage | 1/4 in spade terminals | 3.5 psi to 150 psi | 1/4-18 NPT | |||||
LER01300TBPNKBAA01 | gold-plated | 130 psig, true gage | Screw | 3.5 psi to 150 psi | 1/8-27 NPT | |||||
LET00380TBPVKBAA15 | gold-plated | 38 psig, true gage | Screw | 3.5 psi to 150 psi | 1/8-27 NPT |