What are you looking for?

This is Search input need to add more information.


Overview

Honeywell's HE Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:

  • 150 psi to 4500 psi set point range (factory set)
  • Silver contacts
  • 10,000 psi proof pressure
  • 1 million life cycle
  • SPDT, SPST-NO/NC
  • Easily configurable
  • Smart Diagnostic Technology option
  • Hysteresis option
  • Numerous ports & terminations
  • HE Series Pressure Switches - Honeywell
    

    Documents


    Browse HE Series Products

    Product Contact(s) Operating Pressure Electrical Termination Standard Factory Set Points Connector
    HER12000BFDSNAAA01 silver 120 bar 1/4 in spade terminals 150 psi to 4500 psi M14 x 1.5

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.