What are you looking for?

This is Search input need to add more information.


Overview

Honeywell's MH Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:
  • Pressure switching set point range: 3.5 psi to 4500 psi
  • Proof pressure: from 500 psi up to 10,000 psi
  • Burst pressure: from 1250 psi up to 20,000 psi
  • Life cycle rating up to 2 million
  • IP67 sealing rating
  • Operating temperature: -40 °C to 120 °C [-40 °F to 248 °F]
  • Hysteresis option
  • More than 15 pressure port options and over 30 electrical terminations
  • Plated steel, brass or stainless steel options
  • Switching point accuracy up to ±2 %
MH Series Pressure Switches - Honeywell


Documents


Browse MH Series Products

Product Contact(s) Operating Pressure Electrical Termination Standard Factory Set Points Connector
MHF00600BBMNMABA gold-plated 6 bar, sealed gage Deutsch DT04-2P-E005 (2-pin connector) 4 1/8-27 NPT
MHF00600MBMNNAAA gold-plated 6 bar, sealed gage 1/4 in spade terminals 4 1/8-27 NPT
MHF00700BBMNMABA gold-plated 7 bar, sealed gage Deutsch DT04-2P-E005 (2-pin connector) 4 1/8-27 NPT
MHF00800BRMNNYAA gold-plated 8 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 R 1/8 BSPT
MHF00800BTMNNYAA gold-plated 8 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 M10 x 1.0
MHF00850MBPNNAAA gold-plated 8,5 bar, true gage 1/4 in spade terminals 4 1/8-27 NPT
MHF01100BTMNNYAA gold-plated 11 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 M10 x 1.0
MHF01100BTPNNYAA gold-plated 11 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 M10 x 1.0
MHF01300BRMNNYAA gold-plated 13 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 R 1/8 BSPT
MHF01300BTMNNYAA gold-plated 13 bar, sealed gage 6-inch cable with Amp SuperSeal 1.5-282104-1 (2-pin connector) (18 AWG) 4 M10 x 1.0

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.