What are you looking for?

This is Search input need to add more information.


Overview

Honeywell's LP Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:

  • 3.5 psi to 150 psi set point range (factory set or field adjustable)
  • Gold contacts
  • 500 psi proof pressure
  • 2 million life cycle
  • SPDT, SPST-NO/NC
  • Smart Diagnostic Technology option
  • Easily configurable
  • Hysteresis option
  • Numerous ports & terminations
  • LP Series Pressure Switches - Honeywell
    

    Documents


    Browse LP Series Products

    Product Contact(s) Operating Pressure Electrical Termination Standard Factory Set Points Connector
    LPC00070TBYNKBAA01 gold-plated 7 psig, true gage Screw 3.5 psi to 150 psi 1/8-27 NPT
    LPF00120TTYNKBAA01 gold-plated 12 psig, true gage Screw 3.5 psi to 150 psi M10 x 1.0
    LPR00035TFPBKAAA15 gold-plated 3.5 psig, true gage 1/4 in spade terminals 3.5 psi to 150 psi M14 x 1.5
    LPR00100MZMNHAAA15 gold-plated 1 bar, true gage 1/4 in spade terminals 3.5 psi to 150 psi R1/4 BSPT
    LPT00070PBYNKCAA01 gold-plated 7 psig Deutsch DT04-3P-E005 (3-pin connector) 3.5 psi to 150 psi 1/8-27 NPT

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2021 Honeywell International Inc.


    Fatal error: Access to undeclared static property: PrismLoader::$aAutoloaders in /var2/www/html/honeywell/prism_library/PrismLoader.inc.php on line 87