What are you looking for?

This is Search input need to add more information.


Overview

Honeywell HP Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:

  • 100 psi to 4500 psi set point range (factory set)
  • Silver and gold contacts
  • 10,000 psi proof pressure (base style a); 6,500 psi proof pressure (base style b)
  • 2 million life cycle (base style a); 1 million life cycle (base style b)
  • SPDT, SPST-NO/NC
  • Easily configurable
  • Smart Diagnostic Technology option
  • Hysteresis option
  • Numerous ports & terminations
HP Standard Pressure Switches - Honeywell


Documents


Browse HP Series Products

Product Contact(s) Operating Pressure Electrical Termination Standard Factory Set Points Connector
HPF06000BGCSNZAA01 silver 60 bar 10-in cable with Deutsch DT06-2S-CE06 (2-socket connector) (18 AWG) 100 psi to 4500 psi 9/16-18 UNF
HPF14500PFDSNDAA25 silver 1450 psi Amp Super Seal 1.5-282105-1 (3-pin connector) 100 psi to 4500 psi M14 x 1.5
HPF17400PFDSNDAA25 silver 1740 psi Amp Super Seal 1.5-282105-1 (3-pin connector) 100 psi to 4500 psi M14 x 1.5
HPR04350PFDSNDAA25 silver 435 psi Amp Super Seal 1.5-282105-1 (3-pin connector) 100 psi to 4500 psi M14 x 1.5
HPR05750PHKSNCAA01 gold-inlay 575 psi Deutsch DT04-3P-E005 (3-pin connector) 100 psi to 4500 psi 3/4-16 UNF

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.