TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
XP-4049: SSCE Series Miniature Enclosed Switches, Issue 4 | Installation Instructions | English | 141KB |
---|---|---|---|
MICRO SWITCH Limit Switches Comparison | Product Range Guide | English | 460KB |
Limit Switches and Machine Safety Range Guide | Product Range Guide | English | 22MB |
Transportation Range Guide | Product Range Guide | English | 4MB |
White Paper: Impacts of Shock and Vibration on a Limit Switch | White Paper | English | 4MB |
MICRO SWITCH Limit Switch Line Guide | Product Line Guide | English | 771KB |
Product | Actuator | Sealing | Termination Type | Housing Material | ||||||
---|---|---|---|---|---|---|---|---|---|---|
SSCEB31A1B | Side Rotary | IP68; NEMA 1, 3, 6, 6P, 13 | 3 m Cable | Zinc Die-Cast | ||||||
SSCEB31A2B | Side Rotary - Adjustable | IP68; NEMA 1, 3, 6, 6P, 13 | 3 m Cable | Zinc Die-Cast | ||||||
SSCEB31B | Top Plunger | IP68; NEMA 1, 3, 6, 6P, 13 | 3 m Cable | Zinc Die-Cast | ||||||
SSCEB31C | Top Roller Plunger | IP68; NEMA 1, 3, 6, 6P, 13 | 3 m Cable | Zinc Die-Cast | ||||||
SSCEB31D | Cross Roller Plunger (90° Rotated Plunger) | IP68; NEMA 1, 3, 6, 6P, 13 | 3 m Cable | Zinc Die-Cast | ||||||
SSCEB31E | Top Plunger | IP68; NEMA 1, 3, 6, 6P, 13 | 3 m Cable | Zinc Die-Cast | ||||||
SSCEB31F | Top Roller Plunger | IP68; NEMA 1, 3, 6, 6P, 13 | 3 m Cable | Zinc Die-Cast | ||||||
SSCEB31G | Cross Roller Plunger (90° Rotated Plunger) | IP68; NEMA 1, 3, 6, 6P, 13 | 3 m Cable | Zinc Die-Cast |