What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH OP enclosed switches are precision snap-action switches sealed in rugged cast aluminum housings. Cover and shaft seals keep out moisture and other contaminants on rotary operated switches. The plungers in the Q-plunger version are not sealed.
OP Series Specialty Limit Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
PK 88008: OP switches Installation Instructions English 317KB
Enclosed Switches OP Series Catalog Information English 476KB
PK 88012: EX and OP - replacement parts Installation Instructions English 139KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Browse OP Series Products

Product Actuator Sealing Termination Type Housing Material
OP-AR Side Rotary NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
OP-AR141 Side Rotary NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
OP-AR16 Side Rotary NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
OP-AR20 Side Rotary NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
OP-AR30 Side Rotary NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
OP-AR400 Side Rotary NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
OP-AR50 Manual Palm Button NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
OP-AR62 Side Rotary NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
OP-CR Cross Roller Arm (90° Rotated Roller) NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
OP-N Boot Sealed Top Plunger NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.