What are you looking for?

This is Search input need to add more information.


Overview

BF Series plastic enclosed basic switches are available with a wide variety of operators, and are designed for easy mounting and wiring. BF switches mount utilizing two (2) #6 screws installed through the two diametrically opposite mounting holes in the switch housing (2.312 in x 1.375 in spacing). The BF switches are designed to allow mounting with the cover either towards or away from the mounting surface. Switches with lever type actuators are adjustable in two directions. The entire actuator can be rotated around its mounting bushing, and the angle of the lever can also be changed.
BF Series Specialty Limit Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Plastic Enclosed Switches BF Series Catalog Information English 341KB
PK 88270: BF Plastic enclosed switch Installation Instructions English 215KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Browse BF Series Products

Product Actuator Sealing Termination Type Housing Material
BFL1-AW1 Wobble - Coil Spring NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Plastic
BFL1-AW2 Wobble - Plastic NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Plastic
BFL1-BL1 Top Roller Arm NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Plastic
BFL1-BL2 Low Force Rod NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Plastic
BFL1-BL3 Top Roller Arm NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Plastic
BFL1-BP1 Top Plunger NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Plastic
BFL1-BW1 Wobble - Coil Spring NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Plastic
BFL1-BW3 Wobble - Plastic NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Plastic
BFL1-BW4 Wobble - Spring Wire NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Plastic
BFR1-BL1 Top Roller Arm NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Plastic

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.