What are you looking for?

This is Search input need to add more information.


Overview

MT Series magnetic blow-out switches are designed to switch high-capacity (125 Vdc/250 Vdc) electrical loads. An integral magnet around the contact gap deflects the arc away from the contacts, extending switch life. Vents between the cover and housing allow the hot gas to escape.

MT Series Large Basic Switches – Honeywell


Documents


Browse MT Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
MT-4R 10 A SPDT Pin Plunger Solder No
MT-4R-A28 10 A SPDT Pin Plunger Screw No
MT-4R-P1 10 A SPDT Pin Plunger Screw No
MT-4R27 10 A SPDT Pin Plunger Solder No
MT-4R4-A69 10 A SPDT Pin Plunger Screw No
MT-4RL 10 A SPDT Flexible Leaf Solder No
MT-4RL-A28 10 A SPDT Flexible Leaf Screw No
MT-4RL13-D10 10 A SPDT Flexible Leaf Solder No
MT-4RL14-D11 10 A SPDT Flexible Leaf Solder No
MT-4RL2 10 A SPDT Flexible Roller Leaf Solder No

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.