What are you looking for?

This is Search input need to add more information.


Overview

DT Series switches consist of two independent single-pole double throw (SPDT) contacts in one housing controlled by an integral common actuator. The DPDT contact configuration provides a contact for the control circuit and a different contact for the signal or auxiliary circuit.

DT Series Large Basic Switches – Honeywell


Documents


Browse DT Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
DT-2R-A7 10 A DPDT Pin Plunger Screw No
DT-2R-B6 10 A DPDT Pin Plunger Screw No
DT-2R4-A7 10 A DPDT Pin Plunger Screw No
DT-2R4-B6 10 A DPDT Pin Plunger Screw No
DT-2R48-B6 10 A DPDT Pin Plunger Screw No
DT-2R711-A7 10 A DPDT Pin Plunger Screw No
DT-2R722-A7 10 A DPDT Pin Plunger Screw No
DT-2RS1-A7 10 A DPDT Straight Plunger Screw No
DT-2RV-A7 10 A DPDT Straight Lever Screw No
DT-2RV2-A7 10 A DPDT Roller Lever Screw No

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.