What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH DM/DP basic switches are designed for a variety of applications, and known for their compact, lightweight design and accurate repeatability. The DM/DP Series is a special application precision switch that can be used in a variety of applications, including appliance door lights and door interlocks, as well as service panels. The DM/DP Series snap-action switches have momentary, push-pull, and pull-to-cheat configurations. The quick-connect terminals and snap-in, panel-mount housings provide easy installation. In addition to the standard quick-connect terminals (4,78 mm x 0,51 mm [0.188 in x 0.020 in]), larger 6,35 mm x 0,81 mm [0.25 in x 0.032 in] quick-connect terminals can be provided.
DM Series Large Basic Switches – Honeywell


Documents


Browse DM Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
1DM1 10 A SPDT Bullet Nose Plunger Quick Connect No
1DM152 10 A SPDT Bullet Nose Plunger Quick Connect No
1DM171 10 A SPDT Bullet Nose Plunger Quick Connect No
1DM176 10 A SPDT Bullet Nose Plunger Quick Connect No
1DM178 10 A SPDT Bullet Nose Plunger Quick Connect No
1DM18 10 A SPDT Concave Plunger Quick Connect No
1DM2 10 A SPNC Bullet Nose Plunger Quick Connect No
1DM21 10 A SPDT Short Convex Plunger Quick Connect No
1DM3 10 A SPNO Bullet Nose Plunger Quick Connect No
1DM301 10 A SPDT Finger Grip Plunger Quick Connect No

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.