What are you looking for?

This is Search input need to add more information.


Overview

Honeywell SE and XE miniature sealed basic switches are designed for precise and reliable position indication of critical applications on aircraft and military systems. The applications range from military and commercial aircraft and helicopters to military land vehicles (track and wheeled vehicles). These switches are also suitable for other commercial and industrial applications where a degree of environmental sealing is required.

Sealed switches, XE series - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH SE/XE Series Miniature Sealed Basic Switches Datasheet English 1MB
MICRO SWITCH Sealed and High Accuracy Switches Line Guide Product Line Guide English 817KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Aerospace and Defense Product Range Guide Product Range Guide English 18MB

Browse XE Series Products

Product Actuator Termination Type Ampere Rating
1XE1 7 A
1XE1-T 7 A
1XE201 7 A
1XE202 7 A
1XE203 7 A
1XE301 1 A
1XE401-T 1 A
5XE1 7 A
5XE1-T 7 A

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.