/content/sps/us/en/search-results.html

Non-Contact Switches

FF5 Series

ABS and 316 stainless steel housings. 6 mm sensing distance. Up to 300 mA @ 24 Vdc. IP67. CE, UL

Overview

Honeywell FF5 switches are magnetically operated, non-contact safety switches designed for use in many machine-guarding applications. The FF5 is available in both ABS and 316 grade stainless steel and is capable of switching up to 300 mA at 24 Vdc. The switch and actuator are fully sealed and can often be used in wet or dusty environments. With correct installation, the FF5 safety switches comply with the guidelines given in EN1088.

Data Sheet
Name
Description
File Size
Date
Size
FF5 Series Magnetically Actuated Non-Contact Safety Switches
application/pdf 437.01 KB
1/26/2022
437.01 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Electromechanical Safety Switch Product Selection Guide
application/pdf 355.99 KB
7/16/2021
355.99 KB
50026830: FF Series Magnetically Actuated Safety Interlock Switches
application/pdf 711.53 KB
10/31/2022
711.53 KB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH Safety Switches Comparison
application/pdf 636.73 KB
4/8/2024
636.73 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Name
Description
File Size
Date
Size
Electromechanical Safety Switch Product Selection Guide
355.99 KB
7/16/2021
355.99 KB
MICRO SWITCH Safety Switches Comparison
636.73 KB
4/8/2024
636.73 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
FF5 Series Magnetically Actuated Non-Contact Safety Switches
437.01 KB
1/26/2022
437.01 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
50026830: FF Series Magnetically Actuated Safety Interlock Switches
711.53 KB
10/31/2022
711.53 KB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
7.98 MB
Name
Description
File Size
Date
Size
FF5 Series Magnetically Actuated Non-Contact Safety Switches
437.01 KB
1/26/2022
Electromechanical Safety Switch Product Selection Guide
355.99 KB
7/16/2021
50026830: FF Series Magnetically Actuated Safety Interlock Switches
711.53 KB
10/31/2022
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
MICRO SWITCH Safety Switches Comparison
636.73 KB
4/8/2024
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Product Number
Image
SKU
Description
alt
FF5-21-DC-03
SAFETY LIMIT SWITCH
alt
FF5-21-DC-03-SS
Non contact safety switch
alt
FF5-21-DC-10
Honeywell FF Series Safety Switch and Actuator, red ABS, 2NC/1NO, dc, 10 m pre-wired
alt
FF5-21-DC-10-SS
Honeywell FF Series Safety Switch and Actuator, stainless steel ABS, 2NC/1NO, dc, 10 m pre-wired
Image
SKU
Description
alt
FF5-21-DC-03
SAFETY LIMIT SWITCH
alt
FF5-21-DC-03-SS
Non contact safety switch
alt
FF5-21-DC-10
Honeywell FF Series Safety Switch and Actuator, red ABS, 2NC/1NO, dc, 10 m pre-wired
alt
FF5-21-DC-10-SS
Honeywell FF Series Safety Switch and Actuator, stainless steel ABS, 2NC/1NO, dc, 10 m pre-wired