What are you looking for?

This is Search input need to add more information.


Overview

The FF3 Series is an 30 mm barrel (thread) mounting, magnetically actuated safety switch with up to two safety contacts and one indicator contact. The barrel, thread, mount design is easy to install to the frame of a machine guard and allows for flush mounting, reducing potential switch damage and space constraint issues. Sealed to IP67 enabling use in most harsh environments.
FF3 Series Non-contact Safety Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
FF2 and FF3 Series Magnetically Actuated Non-Contact Barrel Safety Switches Datasheet English 703KB
50026830: FF Series Magnetically Actuated Safety Interlock Switches Installation Instructions and Approvals Documentation English 449KB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 485KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB

Browse FF3 Series Products

Product Switch Type Circuitry Actuator Termination Type Housing Material
FF3-20-AC 2NC Non-contact Barrel Red ABS Resin Filled
FF3-20-DC 2NC Non-contact Barrel Red ABS Resin Filled
FF3-21-AC 2NC/1NO Non-contact Barrel Red ABS Resin Filled
FF3-21-DC 2NC/1NO Non-contact Barrel Red ABS Resin Filled

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.