Key Interlock Switches
GKE Series
Glass-filled polyester housing. IEC 20 mm mounting. cULus, CE, SIL3. IP66/67. NEMA 1, 4X (indoor), 12, 13. Silver contacts
The GKE Series safety key-operated switch provides enhanced reliability for safety hard guarding applications in a compact, cost-effective package. Featuring positive opening safety contacts and multiple contact configurations, the GKE's rotating head allows actuator engagement from five orientations. The switch features double insulation per IEC 60947-5-1, and has a choice of two standard actuators.