What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s 924CE Series miniature electromechanical safety switches are designed with a rugged metal housing. This Series features positive opening normally closed contacts to EN/IEC 60947-5-1-3 specifications. Due to their small size and positive opening normally closed contact; the 924CE Series provides a safety solution for applications where the size of other products could be prohibitive on the machinery. The 924CE Series offers a variety of configurations which include a wide range of actuators, circuits, and electrical terminations to solve many application issues. These miniature switches are environmentally sealed to IP66 for demanding environments on indoor or outdoor machinery. In addition, the 924CE Series has been evaluated for safety functions up to a safety integrity level (SIL) of SIL3 when evaluated to the requirements of IEC 61508-2:2010.
924CE General Purpose Safety Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
924CE Miniature Safety Switches Datasheet Datasheet English 3MB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 485KB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB
24CE & 924CE switch SIRA certificate Certificate English 373KB
24CE & 924CE switch mechanical endurance certificate Certificate English 27KB
24CE & 924CE switch electrical endurance certificate Certificate English 27KB

Browse 924CE Series Products

Product Switch Type Circuitry Actuator Termination Type Housing Material
924CE18S3 1NC/1NO Direct Opening, Slow Action Pin Plunger (Boot Seal) Bottom Exit Cable Zinc Die-Cast
924CE18S3A 1NC/1NO Direct Opening, Slow Action Pin Plunger (Boot Seal) Side Exit Cable Zinc Die-Cast
924CE18S6 1NC/1NO Direct Opening, Slow Action Pin Plunger (Boot Seal) Bottom Exit Cable Zinc Die-Cast
924CE18S6A 1NC/1NO Direct Opening, Slow Action Pin Plunger (Boot Seal) Side Exit Cable Zinc Die-Cast
924CE18T3 1NC/1NO Direct Opening, Slow Action, MBB Pin Plunger (Boot Seal) Bottom Exit Cable Zinc Die-Cast
924CE18T3A 1NC/1NO Direct Opening, Slow Action, MBB Pin Plunger (Boot Seal) Side Exit Cable Zinc Die-Cast
924CE18T6A 1NC/1NO Direct Opening, Slow Action, MBB Pin Plunger (Boot Seal) Side Exit Cable Zinc Die-Cast
924CE18Y3 1NC Direct Opening, Slow Action Pin Plunger (Boot Seal) Bottom Exit Cable Zinc Die-Cast
924CE18Y3A 1NC Direct Opening, Slow Action Pin Plunger (Boot Seal) Side Exit Cable Zinc Die-Cast
924CE18Y6 1NC Direct Opening, Slow Action Pin Plunger (Boot Seal) Bottom Exit Cable Zinc Die-Cast

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.