What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s 24CE Series miniature electromechanical safety switches are designed with a rugged metal housing. This Series features positive opening normally closed contacts to EN/IEC 60947-5-1-3 specifications. Due to their small size and positive opening normally closed contact, the 24CE Series provides a safety solution for applications where the size of other products could be prohibitive on the machinery. The 24CE Series offers a variety of configurations which include a wide range of actuators, and circuits to solve many application issues. These miniature switches are weather sealed to IP66 for demanding environments on indoor or outdoor machinery. In addition, the 24CE Series has been evaluated for safety functions up to a safety integrity level (SIL) of SIL3 when evaluated to the requirements of IEC 61508-2:2010.
24CE General Purpose Safety Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
24CE Miniature Safety Switches Datasheet Datasheet English 2MB
PK XP-4047: 24CE and 924CE Series Miniature Enclosed Safety Switch Installation Instructions and Approvals Documentation English 1MB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 485KB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB
24CE & 924CE switch electrical endurance certificate Certificate English 27KB
24CE & 924CE switch mechanical endurance certificate Certificate English 27KB
24CE & 924CE switch SIRA certificate Certificate English 373KB

Browse 24CE Series Products

Product Switch Type Circuitry Actuator Termination Type Housing Material
24CE18S1A 1NC/1NO Direct Opening, Slow Action Pin Plunger (Boot Seal) Side Exit Cable Zinc Die-Cast
24CE18S2A 1NC/1NO Direct Opening, Slow Action Pin Plunger (Boot Seal) Side Exit Cable Zinc Die-Cast
24CE18T1 1NC/1NO Direct Opening, Slow Action, MBB Pin Plunger (Boot Seal) Bottom Exit Cable Zinc Die-Cast
24CE18T1A 1NC/1NO Direct Opening, Slow Action, MBB Pin Plunger (Boot Seal) Side Exit Cable Zinc Die-Cast
24CE18T2 1NC/1NO Direct Opening, Slow Action, MBB Pin Plunger (Boot Seal) Bottom Exit Cable Zinc Die-Cast
24CE18T2A 1NC/1NO Direct Opening, Slow Action, MBB Pin Plunger (Boot Seal) Side Exit Cable Zinc Die-Cast
24CE18Y1 1NC Direct Opening, Slow Action Pin Plunger (Boot Seal) Bottom Exit Cable Zinc Die-Cast
24CE18Y1A 1NC Direct Opening, Slow Action Pin Plunger (Boot Seal) Side Exit Cable Zinc Die-Cast
24CE18Y2 1NC Direct Opening, Slow Action Pin Plunger (Boot Seal) Bottom Exit Cable Zinc Die-Cast
24CE18Y2A 1NC Direct Opening, Slow Action Pin Plunger (Boot Seal) Side Exit Cable Zinc Die-Cast

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.