What are you looking for?

This is Search input need to add more information.


Overview

The 2CCP, Honeywell’s newest MICRO SWITCH Cable-Pull Safety Switch, provides an economical switching solution for an easily accessible emergency stop function along conveyors and machines. The 2CCP provides reliable performance, a highly configurable platform, easy installation, simplified maintenance, and faster equipment restart to meet the needs of a wide range of end-users.

2CCP Cable-Pull Safety Switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
2CCP Cable Pull Safety Switch Datasheet Datasheet English 2MB
32344326: 2CCP Series Cable Pull Switch Installation Instructions and Approvals Documentation English 3MB
Test Report: Cable-Pull Switch: Pull-Force Testing Application Note English 4MB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 485KB
MICRO SWITCH Switches in Conveyor Applications Application Note English 4MB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Solid Waste Management and Disposal Application Note English 2MB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB
Maintaining Equipment Safeguards in Varying Operating Temperatures Application Note English 394KB
2CCP Cable Pull Both Sides E-Stop Restart photo Photo English 564KB
White Paper: Safety in the Factory/Distribution Center – The Need for Cable Pull Safety Switches White Paper English 1MB
2CCP switch SIRA certificate Certificate English 496KB

Browse 2CCP Series Products

Product Switch Type Circuitry Actuator Termination Type Housing Material
2CCPA1A1A2B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Epoxy-coated Aluminum with Plastic Face
2CCPA1A1B1A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Epoxy-coated Aluminum with Plastic Face
2CCPA1A1B1B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Epoxy-coated Aluminum with Plastic Face
2CCPA1A1B2A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Epoxy-coated Aluminum with Plastic Face
2CCPA1A1B2B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Epoxy-coated Aluminum with Plastic Face
2CCPA1A1C1A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Epoxy-coated Aluminum with Plastic Face
2CCPA1A1C1B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Epoxy-coated Aluminum with Plastic Face
2CCPA1A1C2A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Epoxy-coated Aluminum with Plastic Face
2CCPA1A1C2B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Epoxy-coated Aluminum with Plastic Face
2CCPA1A2A1A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Left Side; No Actuation Right Side 1/2 NPT Epoxy-coated Aluminum with Plastic Face

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.