What are you looking for?

This is Search input need to add more information.


Overview

Honeywell Relialign™ RDI Series Residential Door Interlock switches are electromechanical devices designed for use in residential swing door applications, specifically dumbwaiters, lifts for the mobility impaired and swing-door elevators in the USA. In Canada, the RDI is designed for use in residential swing door applications, specifically elevators and dumbwaiters but is not designed for use in lifts for the mobility impaired. The interlock holds the door in place and prevents it from being opened in potentially unsafe conditions (e.g. the elevator/lift car is not present at the door).

A number of design features contribute to increase safety, reduce nuisance stoppages and call-backs, and contribute to simplified wiring and installation. Featuring a custom internal solenoid control, the RDI may reduce complexity of the host controller, reduce power consumption for a “greener” product, extend solenoid life and reduce solenoid “time outs,” reducing customer aggravation.

Two Honeywell MICRO SWITCH™ switches are used to indicate door closure, providing an extra level of reliability.

RDI Relialign™ Door Interlock Switches – Honeywell


Documents


Browse RDI Series Products

Product Housing Material Type Connector
RDI-G-L Metal (White Color) Left-hand InterIock Terminal Strip
RDI-G-R Metal (White Color) Right-hand Interlock Terminal Strip
RDI-H-L Metal (White Color) Left-hand InterIock Terminal Strip
RDI-H-L5 Metal (White Color) Left-hand InterIock RJ-45 Category 5 connector
RDI-H-L5B Metal (Black Color) Left-hand InterIock RJ-45 Category 5 connector
RDI-H-L5P Metal (White Color) Left-hand InterIock RJ-45 Category 5 connector
RDI-H-LBR Metal (Bronze Color) Left-hand InterIock Terminal Strip
RDI-H-LP Metal (White Color) Left-hand InterIock Terminal Strip
RDI-H-R Metal (White Color) Right-hand Interlock Terminal Strip
RDI-H-R5 Metal (White Color) Right-hand Interlock RJ-45 Category 5 connector

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.