What are you looking for?

This is Search input need to add more information.


Overview

Honeywell Relialign™ CDI Series Residential Door Interlock switches are electromechanical devices designed for use in swing door applications, specifically dumbwaiters, material lifts, lifts for the mobility impaired and private residence swing-door elevators in the USA. In Canada, the CDI is designed for use in swing door applications, specifically dumbwaiters, material lifts, and residential elevators, but is not designed for use in lifts for the mobility impaired. The interlock holds the door in place and prevents it from being opened in potentially unsafe conditions (e.g. the elevator/lift car is not present at the door).

CDI Series interlocks are configurable and available in left- and right-hand versions, allowing for simplified installation, customization, and retrofi tting into current designs.. A number of design features in the elevator interlock contribute to increase safety, reduce nuisance stoppages and call-backs, and contribute to simplified wiring and installation.

CDI Relialign™ Door Interlock Switches – Honeywell


Documents


Browse CDI Series Products

Product Housing Material Type Connector
CDILBP1W Metal (White Color) Left-hand InterIock 6-pin terminal strip
CDILBS1W Metal (White Color) Left-hand InterIock 6-pin terminal strip
CDILBS2W Metal (White Color) Left-hand InterIock RJ-45 Category 5 connector
CDIRBP1W Metal (White Color) Right-hand Interlock 6-pin terminal strip
CDIRBS1W Metal (White Color) Right-hand Interlock 6-pin terminal strip
CDIRBS2W Metal (White Color) Right-hand Interlock RJ-45 Category 5 connector

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.