Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.
Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.
Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Oil and Gas Brochure | Brochure | English | 4MB |
---|---|---|---|
Switches for Automated Parking Gates/Barriers | Application Note | English | 780KB |
Basic, Toggles, and Rocker Switches Range Guide | Product Range Guide | English | 16MB |
Partners Providing Technical Safety and Productivity Solutions | Product Range Guide | English | 11MB |
Safety and Productivity Solutions in Hospital Applications | Brochure | English | 5MB |
Sensors and Switches in Valves and Flowmeters | Application Note | English | 2MB |
Product | Ampere Rating | Circuitry | Actuator | Termination | Sealing | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
AML41FBC2 | N/A | .110 x .020 (Solder or Quick-Connect) | |||||||||
WZ-2RD19-D1 | 15 A | SPNC | Overtravel Plunger | Quick Connect | No | ||||||
WZ-2RQ15-A2 | 15 A | SPNC | Overtravel Plunger | Screw | No | ||||||
WZ-2RQ1846 | 15 A | SPNC | Overtravel Plunger | Solder | No | ||||||
WZ-2RQ1T | 15 A | SPNC | Overtravel Plunger | Screw | No | ||||||
WZ-2RQW55-W104 | 15 A | SPNC | Wobble | Wire Harness | Environmentally | ||||||
WZ-2RW822-A2 | 15 A | SPNC | Roller Lever | Screw | No | ||||||
WZ-2RW84429-P52 | 15 A | SPNC | Straight Lever | Screw | No | ||||||
WZ-3RW8221555514T-S | 15 A | SPNC | Roller Lever | Screw | Environmentally | ||||||
WZ-R141 | 15 A | SPNC | Pin Plunger | Solder | No |