What are you looking for?

This is Search input need to add more information.


Overview

Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.

Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.

Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics. The MICRO SWITCH 6AS Series consists of two large premium BZ/BA/BM/BE snap-action switches ganged together and actuated by a single actuator. Field adjustable operating point is an option for one or both switches.

BZ Series Premium Large Basic Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches Datasheet English 2MB
Oil and Gas Brochure Brochure English 4MB
Switches for Automated Parking Gates/Barriers Application Note English 780KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
A Good Range of Mobility - BZ Switches Case Study English 127KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Transportation Range Guide Product Range Guide English 4MB
Safety and Productivity Solutions in Hospital Applications Brochure English 5MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Browse BZ Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
BZ-1R2448-A2 5 A SPDT Pin Plunger Screw No
BZ-1R2452-A2 10 A SPDT Pin Plunger Screw No
BZ-1R374-P4 15 A SPDT Pin Plunger Screw No
BZ-1R5421-A2 10 A SPDT Pin Plunger Screw No
BZ-1R95-A21 15 A SPDT Pin Plunger Screw No
BZ-1RDN930 15 A SPDT Low Overtravel Plunger Solder No
BZ-1RW8255051T-S 15 A SPDT Roller Lever Screw Environmentally
BZ-1RW82991T 15 A SPDT Straight Lever Screw No
BZ-1RW8472A2N166 15 A SPDT Straight Lever Solder No
BZ-2ADT1 15 A DPDT Low Overtravel Plunger Screw No

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.