What are you looking for?

This is Search input need to add more information.


Overview

Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.

Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.

Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics. The MICRO SWITCH 6AS Series consists of two large premium BZ/BA/BM/BE snap-action switches ganged together and actuated by a single actuator. Field adjustable operating point is an option for one or both switches.

BE Series Premium Large Basic Switches – Honeywell


Documents


Browse BE Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
BE-1RV320-A4 25 A SPDT Straight Lever Screw No
BE-1RV52-A4 25 A SPDT Straight Lever Screw No
BE-2R 25 A SPDT Pin Plunger Solder No
BE-2R-A4 25 A SPDT Pin Plunger Screw No
BE-2R-P4 25 A SPDT Pin Plunger Screw No
BE-2R057-A41 25 A SPDT Pin Plunger Screw No
BE-2R2425 25 A SPDT Pin Plunger Solder No
BE-2R25-A4 25 A SPDT Pin Plunger Screw No
BE-2RB 25 A SPDT Overtravel Plunger Solder No
BE-2RB-A2 25 A SPDT Overtravel Plunger Screw No

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.