What are you looking for?

This is Search input need to add more information.


Overview

Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.

Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.

Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics. The MICRO SWITCH 6AS Series consists of two large premium BZ/BA/BM/BE snap-action switches ganged together and actuated by a single actuator. Field adjustable operating point is an option for one or both switches.

BA Series Premium Large Basic Switches – Honeywell


Documents


Browse BA Series Products

Product Ampere Rating Circuitry Actuator Termination Sealing
BA-1R2416-A42 20 A SPDT Pin Plunger Screw No
BA-1R3511 15 A SPDT Pin Plunger Solder No
BA-1R357 15 A SPDT Pin Plunger Solder No
BA-1RV111-A2 20 A SPDT Straight Lever Screw No
BA-1RV133-A4 20 A SPDT Special Lever Screw No
BA-1RV543510-A2 15 A SPDT Special Lever Screw No
BA-1RV5435241-A2 15 A SPDT Special Lever Screw No
BA-1RV5435246-A2 15 A SPDT Special Lever Screw No
BA-1RV5435247-A2 15 A SPDT Special Lever Screw No
BA-2CB708-A2 15 A SPDT Overtravel Plunger Screw No

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.