What are you looking for?

This is Search input need to add more information.


Overview

Honeywell FFS switches are designed to be tamper-proof, standalone safety switches that can often be used to switch relays, contacts, or safety relays directly. By removing the separate control unit, Honeywell has made it possible to use its electronic switching technology in smaller, simpler safety systems. The FFS is often suitable for use on its own, for lower category safety systems, providing two volt-free outputs (2NC or 1NC/1NO). It can be used in conjunction with safety relays where a higher category of performance is required. For ease of operation, the fixed switch has a green LED, giving true indication of FFS safety switch contacts.
FFS series non-contact safety switches - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
FFS Series Electronic Standalone Non-Contact Safety Switch Datasheet English 355KB
50026830: FF Series Magnetically Actuated Safety Interlock Switches Installation Instructions and Approvals Documentation English 449KB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 485KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB

Browse FFS Series Products

Product Switch Type Circuitry Actuator Termination Type Housing Material
FFS-11-03 Max: 1NC Safety and 1NO Auxiliary Non-contact Switch Blue ABS Resin Filled
FFS-11-10 Max: 1NC Safety and 1NO Auxiliary Non-contact Switch Blue ABS Resin Filled
FFS-11-QD Max: 1NC Safety and 1NO Auxiliary Non-contact Switch Brad Harrison Connector Blue ABS Resin Filled
FFS-11-QD05 Max: 1NC Safety and 1NO Auxiliary Non-contact Switch Brad Harrison Connector Blue ABS Resin Filled
FFS-20-03 Max: 2NC Safety Non-contact Switch Blue ABS Resin Filled
FFS-20-10 Max: 2NC Safety Non-contact Switch Blue ABS Resin Filled
FFS-20-QD Max: 2NC Safety Non-contact Switch Brad Harrison Connector Blue ABS Resin Filled
FFS-20-QD05 Max: 2NC Safety Non-contact Switch Brad Harrison Connector Blue ABS Resin Filled

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.