What are you looking for?

This is Search input need to add more information.


Overview

The SZL-VL-S Series miniature-type limit switch is designed for use in applications where limited mounting space is available. With IP67 seal rating, these switches are suitable for OEM machinery that requires a rugged and reliable limit switch capable of being mounted in space restricted applications. Its design enhances ease of wiring with ample wiring space, and has an optional cable gland for faster and more efficient wiring termination.

The SZL-VL-S Series switches have a split-housing design made of a die-cast body and head with glass-filled, flame-retardant thermoplastic cover. The cover is removable for easy access and ease of installation. Modular actuator head design allows for configurations to meet a variety of application needs. The SZL-VL-S are available globally and carry certifications for applications around the world.

SZL-VL-S Miniature Limit Switches


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH SZL-VL-S Miniature Industrial Limit Switch Datasheet English 1MB
32328692: SZL-VL-S Miniature Industrial Limit Switch Installation Instructions Installation Instructions English 3MB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
MICRO SWITCH SZL-VL-S Limit Switches for Industrial Applications Application Note English 597KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Transportation Range Guide Product Range Guide English 4MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Browse SZL-VL-S Series Products

Product Actuator Sealing Termination Type Housing Material
SZL-VL-S-A-N-M Side Rotary IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-B-N-M Side Rotary IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-C-N-M Side Rotary IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-D-N-M Top Pin Plunger IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-E-N-M Cross Roller Plunger IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-F-N-M Wobble - Coil Spring with Plastic Rod IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-G-N-M Wobble - Steel Wire IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-H-N-M Top Roller Plunger IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-I-N-M Side Rotary IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-J-N-M Side Rotary IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.