What are you looking for?

This is Search input need to add more information.


Overview

SZL-VL Series miniature-type limit switches are specially designed for use in applications where limited mounting space is available. These switches are suitable for OEM machinery that requires a rugged and reliable limit switch capable of being mounted in space restricted applications.

Its special design provides ease of wiring with ample wiring space, and has a special pre-molded flexible cable gland for fast and efficient wiring termination. The VL Series can fit in areas that other limit switches cannot and is capable of switching up to 5 A current.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH SZL-VL Series Miniature Industrial Limit Switches Datasheet English 890KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 460KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Transportation Range Guide Product Range Guide English 4MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
MICRO SWITCH Limit Switch Line Guide Product Line Guide English 771KB

Browse SZL-VL Series Products

Product Actuator Sealing Termination Type Housing Material
SZL-VL-A Side Rotary - Roller Lever Standard IP64 Cable Gland Zinc Die-Cast/Plastic
SZL-VL-B Side Rotary - Roller Lever Adjustable IP64 Cable Gland Zinc Die-Cast/Plastic
SZL-VL-C Side Rotary - Rod Adjustable IP64 Cable Gland Zinc Die-Cast/Plastic
SZL-VL-D Top Plunger IP64 Cable Gland Zinc Die-Cast/Plastic
SZL-VL-E Cross Roller Plunger IP64 Cable Gland Zinc Die-Cast/Plastic
SZL-VL-F Wobble - Plastic Rod Coil Spring IP64 Cable Gland Zinc Die-Cast/Plastic
SZL-VL-G Wobble - Coil Spring IP64 Cable Gland Zinc Die-Cast/Plastic
SZL-VL-H Roller Plunger IP64 Cable Gland Zinc Die-Cast/Plastic