What are you looking for?

This is Search input need to add more information.


Overview

The elastomer boot on the BAF1 Series sealed actuator versions protects the actuating mechanism and the internal basic switch from contaminants. There is a seal gasket between the cover plate and the enclosures on all versions. The cover plate is removed for ease of wiring and switch replacement without demounting the switch.
BAF Specialty Limit Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH BAF/DTF Series High Capacity Enclosed Switches Datasheet English 3MB
PK 88181: Type F Enclosed Switches Installation Instructions English 461KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Browse BAF Series Products

Product Actuator Sealing Termination Type Housing Material
BAF1-2RN-LH Top Plunger NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
BAF1-2RN-RH Top Plunger NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
BAF1-2RN18-LH Wobble - Coil Spring NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
BAF1-2RN18-RH Wobble - Coil Spring NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
BAF1-2RN2-LH Top Roller Arm NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
BAF1-2RN2-RH Top Roller Arm NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
BAF1-2RN28-LH Top Roller Arm NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
BAF1-2RN28-RH Top Roller Arm NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
BAF1-2RN4-LH Manual Palm Button NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast
BAF1-2RN4-RH Manual Palm Button NEMA 1, 3, 4, 13 0.5 in - 14NPT Conduit Aluminum Die-Cast

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.