What are you looking for?

This is Search input need to add more information.


Overview

The SZL-VL-S Series miniature-type limit switch is designed for use in applications where limited mounting space is available. With IP67 seal rating, these switches are suitable for OEM machinery that requires a rugged and reliable limit switch capable of being mounted in space restricted applications. Its design enhances ease of wiring with ample wiring space, and has an optional cable gland for faster and more efficient wiring termination.

The SZL-VL-S Series switches have a split-housing design made of a die-cast body and head with glass-filled, flame-retardant thermoplastic cover. The cover is removable for easy access and ease of installation. Modular actuator head design allows for configurations to meet a variety of application needs. The SZL-VL-S are available globally and carry certifications for applications around the world.

SZL-VL-S Miniature Limit Switches


Documents


Browse SZL-VL-S Series Products

Product Actuator Sealing Termination Type Housing Material
SZL-VL-S-A-N-M Side Rotary IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-B-N-M Side Rotary IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-C-N-M Side Rotary IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-D-N-M Top Pin Plunger IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-E-N-M Cross Roller Plunger IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-F-N-M Wobble - Coil Spring with Plastic Rod IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-G-N-M Wobble - Steel Wire IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-H-N-M Top Roller Plunger IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-I-N-M Side Rotary IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic
SZL-VL-S-J-N-M Side Rotary IP67; NEMA 1, 12, 13 Cable Gland Metal and Thermoplastic

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.