What are you looking for?

This is Search input need to add more information.


Overview

The super sealed MICRO SWITCH SSCE Series miniature limit switch has been designed for reliability in the harshest of environments. Its robust design, corrosion limiting features, flexible PUR cable and super sealing allows it to operate fully submerged in a range of fluids. Its small size allows operation in confined spaces. A range of different actuators offers flexibility in application.
SSCE Miniature Limit Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
XP-4049: SSCE Series Miniature Enclosed Switches, Issue 4 Installation Instructions English 141KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Transportation Range Guide Product Range Guide English 4MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Browse SSCE Series Products

Product Actuator Sealing Termination Type Housing Material
SSCEB31A1B Side Rotary IP68; NEMA 1, 3, 6, 6P, 13 3 m Cable Zinc Die-Cast
SSCEB31A2B Side Rotary - Adjustable IP68; NEMA 1, 3, 6, 6P, 13 3 m Cable Zinc Die-Cast
SSCEB31B Top Plunger IP68; NEMA 1, 3, 6, 6P, 13 3 m Cable Zinc Die-Cast
SSCEB31C Top Roller Plunger IP68; NEMA 1, 3, 6, 6P, 13 3 m Cable Zinc Die-Cast
SSCEB31D Cross Roller Plunger (90° Rotated Plunger) IP68; NEMA 1, 3, 6, 6P, 13 3 m Cable Zinc Die-Cast
SSCEB31E Top Plunger IP68; NEMA 1, 3, 6, 6P, 13 3 m Cable Zinc Die-Cast
SSCEB31F Top Roller Plunger IP68; NEMA 1, 3, 6, 6P, 13 3 m Cable Zinc Die-Cast
SSCEB31G Cross Roller Plunger (90° Rotated Plunger) IP68; NEMA 1, 3, 6, 6P, 13 3 m Cable Zinc Die-Cast

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.